Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.010 |
| A dimension MM | 25.654 |
| Angle shape | Straight |
| Catalog Item | 3982-16040 |
| Construction Style | Reusable |
| End connection hex size IN | 1.500 |
| End connection hex size MM | 38.000 |
| Inside diameter IN | 1.234 |
| Inside diameter MM | 31.344 |
| Thread size 1 | 1 5/16-12 UN |