Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.196 |
| A dimension MM | 30.370 |
| Angle shape | Straight |
| Catalog Item | 3982-19400 |
| Construction Style | Reusable |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Inside diameter IN | 0.435 |
| Inside diameter MM | 11.049 |
| Product length in | 1.196 |
| Product length mm | 30.378 |
| Product material | Carbon steel |
| Thread size 1 | 1/4-18 NPTF |