Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.245 |
| A dimension MM | 31.620 |
| Angle shape | Straight |
| Catalog Item | 3982-19700 |
| Construction Style | Reusable |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.000 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Inside diameter IN | 0.563 |
| Inside diameter MM | 14.288 |
| Product material | Carbon steel |
| Thread size 1 | 3/8-18 NPTF |