Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.940 |
| A dimension MM | 23.876 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 3982-19900 |
| Construction Style | Reusable |
| End connection hex size IN | 1.500 |
| End connection hex size MM | 38.000 |
| Finish plating | Zinc plating |
| Inside diameter IN | 1.190 |
| Inside diameter MM | 30.226 |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 0.940 |
| Product length mm | 23.876 |
| Product material | Carbon steel |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Thread size 1 | 1-11 1/2 NPSM |