Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.586 |
| A dimension MM | 14.880 |
| Angle shape | Straight |
| Catalog Item | 3982-22800 |
| Construction Style | Reusable |
| End connection hex size IN | 0.680 |
| End connection hex size MM | 17.000 |
| Finish plating | Zinc plating |
| Inside diameter IN | 0.540 |
| Inside diameter MM | 13.716 |
| Product height in | 0.690 |
| Product height mm | 17.526 |
| Product length in | 0.588 |
| Product length mm | 14.935 |
| Product material | Carbon steel |
| Product width in | 0.690 |
| Product width mm | 17.526 |
| Thread size 1 | 1/4-18 NPSM |