Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.625 |
| A dimension MM | 15.875 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 3982-XXX44-D |
| End connection hex size IN | 0.620 |
| End connection hex size MM | 16.000 |
| Finish plating | Passivate |
| Inside diameter IN | 0.392 |
| Inside diameter MM | 9.957 |
| Product height in | 0.630 |
| Product height mm | 16.002 |
| Product length in | 0.625 |
| Product length mm | 15.875 |
| Product material | 316 Stainless steel |
| Product width in | 0.630 |
| Product width mm | 16.002 |
| Thread sealant | No |
| Thread size 1 | 7/16-20 UNF |