Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.719 |
| A dimension MM | 18.260 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 3982-XXX46-D |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.000 |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Passivate |
| Inside diameter IN | 0.526 |
| Inside diameter MM | 13.360 |
| Product height in | 0.740 |
| Product height mm | 18.796 |
| Product length in | 0.719 |
| Product length mm | 18.263 |
| Product material | 316 Stainless steel |
| Product width in | 0.740 |
| Product width mm | 18.796 |
| Thread sealant | No |
| Thread size 1 | 9/16-18 UNF |