Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.748 |
| A dimension MM | 19.000 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 3982-XXX48-D |
| End connection hex size IN | 0.940 |
| End connection hex size MM | 24.000 |
| End connection torque | 33-40 lb-ft(45-55 Nm) |
| End Type 1 | Female 37/45 universal swivel |
| Finish plating | Passivate |
| Inside diameter IN | 0.689 |
| Inside diameter MM | 17.501 |
| Product height in | 0.940 |
| Product height mm | 23.876 |
| Product length in | 0.748 |
| Product length mm | 18.999 |
| Product material | 316L Stainless steel |
| Product width in | 0.940 |
| Product width mm | 23.876 |
| Thread sealant | No |
| Thread size 1 | 3/4-16 UNF |