Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.937 |
| A dimension MM | 23.800 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 3982-XXX52-D |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 32.000 |
| Finish plating | Passivate |
| Inside diameter IN | 0.987 |
| Inside diameter MM | 25.070 |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 0.937 |
| Product length mm | 23.800 |
| Product material | 316L Stainless steel |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Thread sealant | No |