Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.000 |
| A dimension MM | 25.400 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 3982-XXX56-D |
| End connection hex size IN | 1.500 |
| End connection hex size MM | 38.000 |
| Finish plating | Passivate |
| Inside diameter IN | 1.239 |
| Inside diameter MM | 31.471 |
| Product height in | 1.460 |
| Product height mm | 37.084 |
| Product length in | 1.000 |
| Product length mm | 25.400 |
| Product material | 316L Stainless steel |
| Product width in | 1.460 |
| Product width mm | 37.084 |
| Thread sealant | No |
| Thread size 1 | 1 5/16-12 UN |