Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.997 |
| A dimension MM | 76.120 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.870 |
| Backup hex size MM | 22.000 |
| Catalog Item | 3983-00918 |
| Drop dimension IN | 1.375 |
| Drop dimension MM | 34.92 |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.000 |
| End size 1 | -8 |
| End Type 1 | Male JIS seat |
| Finish plating | Protective oil |
| Inside diameter IN | 0.391 |
| Inside diameter MM | 9.931 |
| Product height in | 1.845 |
| Product height mm | 46.863 |
| Product length in | 2.997 |
| Product length mm | 76.120 |
| Product material | Carbon steel |
| Product width in | 0.875 |
| Product width mm | 22.225 |
| Series | 903 |
| Thread sealant | No |
| Thread size 1 | 3/4-16 UNF |
| Tube OD 1 IN | 0.625 |
| Tube OD 1 MM | 15.880 |