Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Backup hex size IN | 0.690 |
| Backup hex size MM | 17.526 |
| Brand | Synflex by Danfoss |
| Catalog Item | 3983-54615 |
| Compatible hose ID IN | 0.180 |
| Compatible hose ID MM | 4.572 |
| Compatible hoses | 3630 |
| Construction Style | Reusable |
| End connection hex size IN | 0.690 |
| End size 1 | -6 |
| End Type 1 | Female 37 degree swivel |
| Hose size | -3 |
| Product material | Brass |
