Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.897 |
| A dimension MM | 48.180 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 398E-03544-C05 |
| Compatible hose ID IN | 0.180 |
| Compatible hose ID MM | 4.572 |
| Compatible hoses | H335 H336 |
| Compatible tube OD IN | 0.18 |
| Compatible tube OD MM | 4.572 |
| Construction Style | Crimp |
| End size 1 | -4 |
| End type 1 | Female 37 degree swivel |
| Hex size 1 IN | 0.563 |
| Hex size 1 MM | 14.288 |
| Hex size 2 IN | 0.563 |
| Hex size 2 MM | 14.288 |
| Hose cut off factor IN | 1.137 |
| Hose cut off factor MM | 28.880 |
| Hose size | -3 |
| Inside diameter IN | 0.109 |
| Inside diameter MM | 2.770 |
| Product height in | 0.640 |
| Product height mm | 16.256 |
| Product length in | 1.890 |
| Product length mm | 48.006 |
| Product material | Carbon steel |
| Product width in | 0.560 |
| Product width mm | 14.224 |
| Thread size 1 | 7/16-20 UNF |
| Tube OD 1 IN | 0.180 |
| Tube OD 1 MM | 4.572 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628025119 |
![Hose Fittings 398E-03544-C05 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213797%2FID432878138960-0101_preview.jpg&w=1920&q=75)