SOCKET (Perm)  R7-product-details

SOCKET (Perm) R7

43603E-C00

Catalog item:

43603E-C00


Tools

Product specifications

Characteristic
Value
A dimension IN1.020
A dimension MM25.908
Angle shapeStraight
Catalog Item43603E-C00
Compatible hose ID IN0.190
Compatible hose ID MM4.800
Construction StyleCrimp
End size 1-3
Finish platingZinc plating
Hose size-3
Inside diameter IN0.399
Inside diameter MM10.135
Product height in1.385
Product height mm35.179
Product length in1.020
Product length mm25.908
Product materialCarbon steel
Product width in1.385
Product width mm35.179
SeriesE Series
Thread sealantNo