Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.990 |
| A dimension MM | 25.146 |
| Angle shape | Straight |
| Catalog Item | 43604E-C00 |
| Finish plating | Zinc plating |
| Inside diameter IN | 0.471 |
| Inside diameter MM | 11.963 |
| Product height in | 0.572 |
| Product height mm | 14.529 |
| Product length in | 0.990 |
| Product length mm | 25.146 |
| Product material | Carbon steel |
| Product width in | 0.572 |
| Product width mm | 14.529 |
| Series | E Series |
| Thread sealant | No |