Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.070 |
| A dimension MM | 27.178 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 43605R-C00 |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| Finish plating | Dura-Kote |
| Hose size | -5 |
| Inside diameter IN | 0.580 |
| Inside diameter MM | 14.732 |
| Product height in | 0.690 |
| Product length in | 1.070 |
| Product length mm | 27.178 |
| Product material | Carbon steel |
| Product width in | 0.690 |
| Product width mm | 17.526 |
| Thread sealant | No |