SOCKET (PERM)R7-product-details

SOCKET (PERM)R7

43608E-C00

Catalog item:

43608E-C00


Tools

Product specifications

Characteristic
Value
A dimension IN1.190
A dimension MM30.226
Angle shapeStraight
BrandWeatherhead by Danfoss
Catalog Item43608E-C00
Compatible hose ID IN0.500
Compatible hose ID MM12.700
Construction StyleCrimp
Finish platingDura-Kote
Hose size-8
Inside diameter IN0.825
Inside diameter MM20.955
Product height in0.917
Product height mm23.292
Product length in1.190
Product length mm30.226
Product materialCarbon steel
Product width in0.917
Product width mm23.292
SeriesE Series
Thread sealantNo