Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.190 |
| A dimension MM | 30.226 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 43608E-C00-TZ |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Finish plating | Dura-Kote |
| Hose size | -8 |
| Inside diameter IN | 0.825 |
| Inside diameter MM | 20.955 |
| Product material | Carbon steel |
| Series | E Series |
| Thread sealant | No |