COLLAR-PERM,EC/12,CS
43612E-C00
Tools43612E-C00 Product specifications
Characteristic | Value |
|---|
| A dimension IN | 1.400 |
| A dimension MM | 35.560 |
| Angle shape | Straight |
| Catalog Item | 43612E-C00 |
| Finish plating | Zinc plating |
| Inside diameter IN | 1.120 |
| Inside diameter MM | 28.448 |
| Product material | Carbon steel |
| Series | E Series |
| Thread sealant | No |