Product specifications
Characteristic | Value |
|---|---|
| Brand | Synflex by Danfoss |
| Catalog Item | 4401-78800 |
| Product height in | 0.630 |
| Product height mm | 16.002 |
| Product length in | 4.460 |
| Product length mm | 113.284 |
| Product width in | 0.630 |
| Product width mm | 16.002 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688020440 |
