Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.133 |
| A dimension MM | 54.100 |
| Angle shape | Straight |
| Catalog Item | 4T10BF10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.875 |
| Construction Style | Crimp |
| End size 1 | -10 |
| End type 1 | Female BSPP swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 27.000 |
| Hose cut off factor IN | 0.970 |
| Hose cut off factor MM | 24.700 |
| Hose size | -10 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.800 |
| Product height in | 1.181 |
| Product height mm | 30.000 |
| Product length in | 2.283 |
| Product length mm | 58.000 |
| Product material | Carbon steel |
| Product width in | 1.181 |
| Product width mm | 30.000 |
| Thread size 1 | G 5/8 |
