Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.130 |
| A dimension MM | 54.200 |
| Angle shape | Straight |
| Catalog Item | 4T10BF8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -10 |
| End type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 27.000 |
| Hose cut off factor IN | 0.960 |
| Hose cut off factor MM | 24.500 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.600 |
| Product height in | 1.063 |
| Product height mm | 27.000 |
| Product length in | 2.283 |
| Product length mm | 58.000 |
| Product material | Carbon steel |
| Product width in | 1.063 |
| Product width mm | 27.000 |
| Thread size 1 | G 5/8 |
