Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.028 |
| A dimension MM | 76.700 |
| Angle shape | Straight |
| Catalog Item | 4T10BJ6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.525 |
| Construction Style | Crimp |
| End size 1 | -10 |
| End Type 1 | Banjo DIN 7642 Form B, L.D. |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.030 |
| Hose cut off factor MM | 51.600 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.700 |
| Product height in | 0.629 |
| Product height mm | 16.000 |
| Product length in | 3.346 |
| Product length mm | 85.000 |
| Product material | Carbon steel |
| Product width in | 1.023 |
| Product width mm | 26.000 |
