Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Synflex Optimum by Danfoss |
| Catalog Item | 4T10DL5R7 |
| Construction Style | Crimp |
| Hex size 1 IN | 0.870 |
| Hex size 1 MM | 22.098 |
| Inside diameter IN | 0.210 |
| Inside diameter MM | 5.334 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 2.000 |
| Product length mm | 50.800 |
| Product width in | 0.870 |
| Product width mm | 22.098 |
| Thread size 1 | M18x1.5 |
