Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Synflex Optimum by Danfoss |
| Catalog Item | 4T10DL6R7 |
| Compatible hose ID IN | 0.375 |
| Compatible hose ID MM | 9.525 |
| Construction Style | Crimp |
| End connection hex size IN | 0.866 |
| End connection hex size MM | 22.000 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.020 |
| Hose cut off factor MM | 25.900 |
| Hose size | -6 |
| Inside diameter IN | 0.264 |
| Inside diameter MM | 6.700 |
| Product height in | 0.962 |
| Product height mm | 24.430 |
| Product length in | 2.015 |
| Product length mm | 51.200 |
| Product material | Carbon steel |
| Product width in | 0.961 |
| Product width mm | 24.430 |
