Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Synflex Optimum by Danfoss |
| Catalog Item | 4T10DLB6R7 |
| Construction Style | Crimp |
| Drop dimension IN | 1 |
| Drop dimension MM | 34 |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.098 |
| Hose cut off factor IN | 1.360 |
| Hose cut off factor MM | 34.544 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.604 |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 2.640 |
| Product length mm | 67.056 |
| Product width in | 0.980 |
| Product width mm | 24.892 |
| Thread size 1 | M18x1.5 |
