Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.690 |
| A dimension MM | 68.400 |
| Angle shape | 90 Degree |
| Catalog Item | 4T10FJB10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.875 |
| Construction Style | Crimp |
| Drop dimension IN | 1.210 |
| Drop dimension MM | 30.80 |
| End size 1 | -10 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Protective oil |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 27.000 |
| Hose cut off factor IN | 1.547 |
| Hose cut off factor MM | 39.300 |
| Hose size | -10 |
| Inside diameter IN | 0.460 |
| Inside diameter MM | 11.700 |
| Product height in | 2.126 |
| Product height mm | 54.000 |
| Product length in | 3.543 |
| Product length mm | 90.000 |
| Product material | Carbon steel |
| Product width in | 1.181 |
| Product width mm | 30.000 |
| Thread size 1 | 7/8-14 UNF |
