Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.390 |
| A dimension MM | 60.700 |
| Angle shape | 90 Degree |
| Catalog Item | 4T10LMB4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Construction Style | Crimp |
| Drop dimension IN | 2 |
| Drop dimension MM | 38 |
| End size 1 | -10 |
| End type 1 | Standpipe Metric |
| Finish plating | Protective oil |
| Hose cut off factor IN | 1.470 |
| Hose cut off factor MM | 37.300 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.200 |
| Product height in | 1.968 |
| Product height mm | 50.000 |
| Product length in | 2.559 |
| Product length mm | 65.000 |
| Product material | Carbon steel |
| Product width in | 1.181 |
| Product width mm | 30.000 |
