Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.190 |
| A dimension MM | 55.500 |
| Angle shape | Straight |
| Brand | Synflex Optimum by Danfoss |
| Catalog Item | 4T12BF12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Construction Style | Crimp |
| End connection hex size IN | 1.259 |
| End connection hex size MM | 32.000 |
| End size 1 | -12 |
| End Type 1 | Female BSPP swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.000 |
| Hose cut off factor MM | 25.300 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.500 |
| Product height in | 1.259 |
| Product height mm | 32.000 |
| Product length in | 2.401 |
| Product length mm | 61.000 |
| Product material | Carbon steel |
| Product width in | 1.259 |
| Product width mm | 32.000 |
| Thread size 1 | G 3/4-14 |
