Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.150 |
| A dimension MM | 54.700 |
| Angle shape | Straight |
| Catalog Item | 4T12BF8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 1.259 |
| End connection hex size MM | 32.000 |
| End size 1 | -12 |
| End Type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.980 |
| Hose cut off factor MM | 25.000 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.600 |
| Product height in | 1.259 |
| Product height mm | 32.000 |
| Product length in | 2.362 |
| Product length mm | 60.000 |
| Product material | Carbon steel |
| Product width in | 1.259 |
| Product width mm | 32.000 |
| Thread size 1 | G 3/4-14 |
