Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.240 |
| A dimension MM | 82.200 |
| Angle shape | 90 Degree |
| Brand | Synflex Optimum by Danfoss |
| Catalog Item | 4T12BFB12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Construction Style | Crimp |
| Drop dimension IN | 1.870 |
| Drop dimension MM | 47.50 |
| End size 1 | -12 |
| End type 1 | Female BSPP swivel |
| Finish plating | Protective oil |
| Hex size 1 IN | 1.259 |
| Hex size 1 MM | 32.000 |
| Hose cut off factor IN | 2.050 |
| Hose cut off factor MM | 52.000 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.500 |
| Product height in | 2.720 |
| Product height mm | 69.088 |
| Product length in | 3.870 |
| Product length mm | 98.298 |
| Product material | Carbon steel |
| Product width in | 1.300 |
| Product width mm | 33.020 |
| Thread size 1 | G 3/4 |
