Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.990 |
| A dimension MM | 50.500 |
| Angle shape | Straight |
| Catalog Item | 4T12DK6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.525 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End type 1 | 24 deg. tube port light duty |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.944 |
| Hex size 1 MM | 24.000 |
| Hose cut off factor IN | 0.990 |
| Hose cut off factor MM | 25.200 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.700 |
| Product height in | 0.944 |
| Product height mm | 24.000 |
| Product length in | 1.988 |
| Product length mm | 50.500 |
| Product material | Carbon steel |
| Product width in | 0.944 |
| Product width mm | 24.000 |
| Thread size 1 | M22x1.5 |
