Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Synflex Optimum by Danfoss |
| Catalog Item | 4T12DL6R7 |
| Construction Style | Crimp |
| End connection hex size IN | 1.060 |
| End connection hex size MM | 26.924 |
| Hose cut off factor IN | 1.090 |
| Hose cut off factor MM | 27.686 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.604 |
| Product height in | 1.220 |
| Product height mm | 30.988 |
| Product length in | 2.160 |
| Product length mm | 54.864 |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Thread size 1 | M22x1.5 |
