Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.270 |
| A dimension MM | 83.000 |
| Angle shape | 45 Degree |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 0.810 |
| Drop dimension MM | 20.51 |
| End size 1 | -12 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Protective oil |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 27.000 |
| Hose cut off factor IN | 2.100 |
| Hose cut off factor MM | 53.300 |
| Hose size | -8 |
| Inside diameter IN | 0.3800 |
| Inside diameter MM | 9.6000 |
| Product height in | 1.378 |
| Product height mm | 35.000 |
| Product length in | 3.543 |
| Product length mm | 90.000 |
| Product material | Carbon steel |
| Product width in | 0.787 |
| Product width mm | 20 |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | M22x1.5 |
| Working pressure max bar | 215.00 |
| Working pressure max psi | 3125.00 |
