Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.540 |
| A dimension MM | 64.500 |
| Angle shape | 90 Degree |
| Catalog Item | 4T12LMB6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.525 |
| Construction Style | Crimp |
| Drop dimension IN | 2 |
| Drop dimension MM | 43 |
| End size 1 | -12 |
| End type 1 | Standpipe Metric |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.540 |
| Hose cut off factor MM | 39.200 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.700 |
| Product height in | 2.165 |
| Product height mm | 55.000 |
| Product length in | 2.755 |
| Product length mm | 70.000 |
| Product material | Carbon steel |
| Product width in | 2.755 |
| Product width mm | 70.000 |
