Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.400 |
| A dimension MM | 86.400 |
| Angle shape | 90 Degree |
| Catalog Item | 4T16DLB10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.875 |
| Construction Style | Crimp |
| Drop dimension IN | 2 |
| Drop dimension MM | 47 |
| End connection hex size IN | 1.259 |
| End connection hex size MM | 32.000 |
| End size 1 | -16 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Protective oil |
| Hose cut off factor IN | 2.240 |
| Hose cut off factor MM | 57.000 |
| Hose size | -10 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.800 |
| Product height in | 2.362 |
| Product height mm | 60.000 |
| Product length in | 3.937 |
| Product length mm | 100.000 |
| Product material | Carbon steel |
| Product width in | 1.259 |
| Product width mm | 32.000 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M26x1.5 |
