Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.550 |
| A dimension MM | 90.100 |
| Angle shape | 90 Degree |
| Brand | Synflex Optimum by Danfoss |
| Catalog Item | 4T16FJB16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 2 |
| Drop dimension MM | 61 |
| End connection hex size IN | 1.614 |
| End connection hex size MM | 41.000 |
| End size 1 | -16 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Protective oil |
| Hose cut off factor IN | 2.200 |
| Hose cut off factor MM | 55.900 |
| Hose size | -16 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.300 |
| Product height in | 3.543 |
| Product height mm | 90.000 |
| Product length in | 4.330 |
| Product length mm | 110.000 |
| Product material | Carbon steel |
| Product width in | 1.614 |
| Product width mm | 41.000 |
| Thread size 1 | 1 5/16-12 UN |
