Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.680 |
| A dimension MM | 68.000 |
| Angle shape | Straight |
| Catalog Item | 4T16LM8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -16 |
| End Type 1 | Standpipe Metric |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.510 |
| Hose cut off factor MM | 38.300 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.600 |
| Product height in | 0.787 |
| Product height mm | 20.000 |
| Product length in | 2.677 |
| Product length mm | 68.000 |
| Product material | Carbon steel |
| Product width in | 0.787 |
| Product width mm | 20.000 |
