Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.800 |
| A dimension MM | 71.000 |
| Angle shape | Straight |
| Catalog Item | 4T18LM10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.875 |
| Construction Style | Crimp |
| End size 1 | 18L |
| End Type 1 | Standpipe Metric |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.640 |
| Hose cut off factor MM | 41.600 |
| Hose size | -10 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.800 |
| Product height in | 1.259 |
| Product height mm | 32.000 |
| Product length in | 2.795 |
| Product length mm | 71.000 |
| Product material | Carbon steel |
| Product width in | 1.259 |
| Product width mm | 32.000 |
