Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.090 |
| A dimension MM | 78.400 |
| Angle shape | Straight |
| Catalog Item | 4T18LM8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | 18L |
| End type 1 | Standpipe Metric |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.920 |
| Hose cut off factor MM | 48.700 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.600 |
| Product height in | 1.259 |
| Product height mm | 32.000 |
| Product length in | 3.086 |
| Product length mm | 78.400 |
| Product material | Carbon steel |
| Product width in | 1.259 |
| Product width mm | 32.000 |
