Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.900 |
| A dimension MM | 73.660 |
| Angle shape | Straight |
| Brand | Synflex Optimum by Danfoss |
| Catalog Item | 4T20BF20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End connection hex size IN | 1.969 |
| End connection hex size MM | 50.000 |
| End size 1 | -20 |
| End Type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.170 |
| Hose cut off factor MM | 29.718 |
| Hose size | -20 |
| Inside diameter IN | 1.050 |
| Inside diameter MM | 26.670 |
| Product height in | 2.091 |
| Product height mm | 53.111 |
| Product length in | 2.900 |
| Product length mm | 73.660 |
| Product material | Carbon steel |
| Product width in | 2.091 |
| Product width mm | 53.111 |
| Series | 4T |
| Thread sealant | No |
| Thread size 1 | G 1 1/4-11 |