Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.660 |
| A dimension MM | 93.000 |
| Angle shape | 90 Degree |
| Catalog Item | 4T20DSB12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Construction Style | Crimp |
| Drop dimension IN | 2.540 |
| Drop dimension MM | 64.60 |
| End size 1 | -20 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.813 |
| Hex size 1 MM | 46.000 |
| Hose cut off factor IN | 2.470 |
| Hose cut off factor MM | 62.800 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.500 |
| Product height in | 2.952 |
| Product height mm | 75.000 |
| Product length in | 4.724 |
| Product length mm | 120.000 |
| Product material | Carbon steel |
| Product width in | 1.811 |
| Product width mm | 46.000 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M36x2 |
