Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.090 |
| A dimension MM | 78.500 |
| Angle shape | Straight |
| Catalog Item | 4T25DS16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection hex size IN | 1.969 |
| End connection hex size MM | 50.000 |
| End size 1 | -25 |
| End Type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.740 |
| Hose cut off factor MM | 44.100 |
| Hose size | -16 |
| Inside diameter IN | 0.820 |
| Inside diameter MM | 20.700 |
| Product height in | 1.968 |
| Product height mm | 50.000 |
| Product length in | 3.149 |
| Product length mm | 80.000 |
| Product material | Carbon steel |
| Product width in | 1.968 |
| Product width mm | 50.000 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M42x2 |
