Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.740 |
| A dimension MM | 44.300 |
| Angle shape | Straight |
| Brand | Synflex Optimum by Danfoss |
| Catalog Item | 4T4BP4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Construction Style | Crimp |
| End connection hex size IN | 0.748 |
| End connection hex size MM | 19.000 |
| End size 1 | -4 |
| End Type 1 | Male BSPP 60 degree cone |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.820 |
| Hose cut off factor MM | 20.900 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.200 |
| Product height in | 0.748 |
| Product height mm | 19.000 |
| Product length in | 1.744 |
| Product length mm | 44.300 |
| Product material | Carbon steel |
| Product width in | 0.748 |
| Product width mm | 19.000 |
| Thread size 1 | G 1/4-19 |
