Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.320 |
| A dimension MM | 33.600 |
| Angle shape | Straight |
| Brand | Synflex Optimum by Danfoss |
| Catalog Item | 4T4FJ3 |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.760 |
| Construction Style | Crimp |
| End size 1 | -4 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.551 |
| Hex size 1 MM | 14.000 |
| Hex size 2 IN | 0.433 |
| Hex size 2 MM | 11.000 |
| Hose cut off factor IN | 0.630 |
| Hose cut off factor MM | 16.000 |
| Hose size | -3 |
| Inside diameter IN | 0.090 |
| Inside diameter MM | 2.300 |
| Product height in | 0.787 |
| Product height mm | 20.000 |
| Product length in | 1.968 |
| Product length mm | 50.000 |
| Product material | Carbon steel |
| Product width in | 0.787 |
| Product width mm | 20.000 |
| Thread size 1 | 7/16-20 UNF |
