Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.750 |
| A dimension MM | 44.400 |
| Angle shape | 45 Degree |
| Brand | Synflex Optimum by Danfoss |
| Catalog Item | 4T4FJA4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Construction Style | Crimp |
| Drop dimension IN | 0.330 |
| Drop dimension MM | 8.40 |
| End size 1 | -4 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.551 |
| Hex size 1 MM | 14.000 |
| Hose cut off factor IN | 0.850 |
| Hose cut off factor MM | 21.700 |
| Hose size | -4 |
| Inside diameter IN | 0.150 |
| Inside diameter MM | 3.700 |
| Product height in | 1.181 |
| Product height mm | 30.000 |
| Product length in | 1.968 |
| Product length mm | 50.000 |
| Product material | Carbon steel |
| Product width in | 0.787 |
| Product width mm | 20.000 |
| Thread size 1 | 7/16-20 UNF |