Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.290 |
| A dimension MM | 48.800 |
| Angle shape | Straight |
| Backup hex size MM | 14.000 |
| Catalog Item | 4T4FR4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End connection torque | 10-12 lb-ft(14-16 Nm) |
| End size 1 | -4 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.030 |
| Hose cut off factor MM | 26.100 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.200 |
| Product height in | 0.787 |
| Product height mm | 20.000 |
| Product length in | 2.165 |
| Product length mm | 55.000 |
| Product material | Carbon steel |
| Product width in | 0.787 |
| Product width mm | 20.000 |
| Series | 4T |
| Thread size 1 | 9/16-18 UNF |