Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.140 |
| A dimension MM | 54.400 |
| Angle shape | Straight |
| Backup hex size IN | 0.669 |
| Backup hex size MM | 16.993 |
| Brand | Synflex Optimum by Danfoss |
| Catalog Item | 4T4FR6 |
| Compatible hose ID IN | 0.375 |
| Compatible hose ID MM | 9.525 |
| Construction Style | Crimp |
| End connection hex size IN | 0.669 |
| End connection hex size MM | 16.993 |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -6 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.140 |
| Hose cut off factor MM | 28.956 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.604 |
| Product height in | 0.962 |
| Product height mm | 24.435 |
| Product length in | 2.470 |
| Product length mm | 62.738 |
| Product material | Carbon steel |
| Product width in | 0.962 |
| Product width mm | 24.435 |
| Series | 4T |
| Thread size 1 | 9/16-18 UNF |
