Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.830 |
| A dimension MM | 46.400 |
| Angle shape | Straight |
| Brand | Synflex Optimum by Danfoss |
| Catalog Item | 4T4MP3 |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.760 |
| Construction Style | Crimp |
| End connection hex size IN | 0.669 |
| End connection hex size MM | 17.000 |
| End size 1 | -4 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.140 |
| Hose cut off factor MM | 28.900 |
| Hose size | -3 |
| Inside diameter IN | 0.100 |
| Inside diameter MM | 2.500 |
| Product height in | 0.669 |
| Product height mm | 17.000 |
| Product length in | 1.826 |
| Product length mm | 46.400 |
| Product material | Carbon steel |
| Product width in | 0.669 |
| Product width mm | 17.000 |
| Thread size 1 | 1/4-18 NPTF |
