Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.980 |
| A dimension MM | 50.200 |
| Angle shape | Straight |
| Backup hex size IN | 0.688 |
| Backup hex size MM | 17.462 |
| Brand | Danfoss |
| Catalog Item | 4T4MP5 |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| End connection hex size IN | 0.688 |
| End size 1 | -4 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.150 |
| Hose cut off factor MM | 29.200 |
| Hose size | -5 |
| Inside diameter IN | 0.210 |
| Inside diameter MM | 5.300 |
| Product height in | 0.789 |
| Product height mm | 20.041 |
| Product length in | 2.091 |
| Product length mm | 53.111 |
| Product material | Carbon steel |
| Product width in | 0.789 |
| Product width mm | 20.041 |
| Series | 4T |
| Thread size 1 | 1/4-18 NPT |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810903035036 |
